- Material: iglidur R
- Dimensional series E following DIN ISO 12240
- Good wear resistance at room temperature
- High media resistance
- Low coefficient of friction
- Vibration-dampening
- Low-cost material
Change Language :
igubal R spherical ball - the low-cost version with good abrasion resistance
The spherical ball REI of the dimensional series E is made of the low-cost material iglidur R produced in injection moulding. This tribologically optimised high-performance polymer is characterised by good wear resistance at room temperature and low coefficients of friction. The PTFE-free and silicone-free material is particularly cost-effective, achieves low coefficients of friction in dry operation and runs largely without stick-slip effect.
The solid lubricants contained in the material make regular maintenance unnecessary and protect the environment by replacing external lubrication over the entire service life. The spherical design enables movement in multiple directions, thereby offering high flexibility for dynamic applications.
igubal spherical ball made of iglidur R