- Dimensional series: K, following DIN ISO 12240
- Housing material: igumid G
Change Language :
igubal KSTM – robust and versatile for demanding applications
The igubal KSTM pillow block bearing is characterised by its high-quality materials and its versatile range of applications. The housing is made of igumid G, an impact-resistant, long-fibre reinforced polymer that is suitable for temperatures from -40°C to +120°C and can withstand short-term exposure up to +180°C. The spherical ball is made of the highly wear-resistant iglidur W300, which offers a long service life and excellent wear resistance.
The KSTM pillow block bearing offers maintenance-free dry operation, which makes the use of lubricants unnecessary and thus significantly reduces maintenance requirements. The high stiffness and very high durability under alternating loads ensure reliable and long-term performance. It compensates for misalignment and edge loads, ensuring optimal functionality and long service life. Furthermore, it is corrosion- and chemical-resistant, ensuring reliable performance even in demanding environments. The high vibration-dampening capacity makes it ideal for rotating, oscillating and axial movements.
Thanks to its very lightweight design, the KSTM pillow block bearing contributes to a reduction in the total mass of the application, which is particularly advantageous in dynamic systems. The igubal pillow block bearings are an outstanding solution for a wide range of applications where high performance, freedom from maintenance and insensitivity to dirt are essential. They offer numerous advantages over conventional metallic pillow block bearings and are a cost-effective, lightweight and robust choice for machine and plant engineering.
More information about spherical balls:
iglidur W300 (standard): -40°C to +90°C, short-term +180°C