- Housing material: igumid FC
- Spherical ball materials: iglidur A181 (FDA- and EU10/2011-compliant), iglidur FC180 (visually and magnetically detectable), EK
- Dimensional series E following DIN ISO 12240
- Visually detectable
Change Language :
igubal EGZM FC – double joint for demanding applications in the food and pharmaceutical industries
The igubal EGZM FC double joints, manufactured using the injection moulding process, are connecting elements for the food and pharmaceutical industries that can avoid edge pressures and compensate for misalignment. They are made of the polymer igumid FC and offer optical and magnetic detectability as well as FDA and EU 10/2011 conformity.
The material of the clipped-in spherical balls can be selected. The iglidur materials as well as the housing contain integrated solid lubricants that replace external lubrication. This results in maintenance-free bearings with ecological and economic advantages. igumid FC is suitable for temperatures from -30 to +100°C and can withstand short-term temperatures of up to +140°C.
More information about our spherical balls
iglidur A181 (standard): -50°C to +90°C, short-term +110°C
iglidur FC180: -40°C to +90°C, short-term +110°C