- Material: iglidur A350
- Following DIN 626-1
- Good wear resistance
- Low humidity absorption
- Vibration-dampening
- High chemical resistance
- Resistant to acidic environments
Change Language :
igubal A350EM-SP – the endurance runner with high chemical resistance
The A350EM-SP spherical insert bearing, produced using the injection moulding process, can be used in pillow block bearings and flanged bearings. It is made of the high-performance plastic iglidur A350, which is characterised by its excellent wear resistance and temperature resistance.
Thanks to the embedded solid lubricant, no additional lubrication is required, which makes operation in damp environments particularly advantageous. Our spherical insert bearings are easy to install and offer a cost-effective and lightweight alternative to a conventional metal ball bearing.
Housing compatibility
| bearing insert | Housing | Alternative to |
| A350EM-20-17-SP | P204, F204, FL204 | UC204 |
In our shop, you will also find flange mounted bearings and pillow block bearings with plastic housings, which have a positive effect on the total weight of your system.
igubal A350 spherical insert bearing