The high performer
Highly resilient with a long service life: this ball bearing bandage/covering enables reliable operation at temperatures from -100 to +150 °C and the use of chemicals. Although iglidur A500 is a very soft material, it also has excellent compressive strength, even at high temperatures.

Tech up:
- FDA and EU10/2011 compliant for chemical and food applications

Cost down:
- Less maintenance work by protecting the running track

Proof:
- Successful tests in the xiros test laboratory with radial loads of up to 3,000 N

Sustainability:
- 100 % avoidance of any lubrication