- Slewing rings with extremely low weight
- Outer ring made of stainless steel (AISI 316Ti)
- Inner rings made from iglidur® J4
- Completely maintenance-free
- Easy installation
- High wear resistance
- For very high loads and high stiffness
Change Language :
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free, dry operation. The design is not based on re-circulating components, but on maintenance-free sliding elements made of proven, tribologically optimised iglidur® materials
The PRT-02 with a stainless steel outer ring has been developed to withstand high loads at higher tilting moments, whilst remaining a lightweight option. A lower coefficient of friction and a longer service life can be achieved when combined with an inner ring made from iglidur® J4.
Please contact us if you require further advice!
The following diagram shows a PRT-02-20-ES