480-hour salt spray test according to DIN EN ISO 9227
igus-icon-lieferzeit-dotIC-01-1KG
1000
iglidur® coating is a tribologically optimised polymer in powder form, which can be applied to metallic surfaces by powder coating. Like all iglidur® materials, iglidur® coating powders are tribologically optimised and offer excellent friction and wear values. This allows you to protect even heavily used surfaces from wear and tear - without using any additional components.
In accordance with DIN EN ISO 9227, salt spray has been applied to this coating powder, which exhibits good corrosion protection after 480 hours.
Typical applications for iglidur® IC-01 coating powder: