iglidur® H1 | Endurance runner with high media resistance
iglidur
® H1 is the first choice when long service life is required in extreme environmental conditions. Extreme wear resistance is coupled with excellent resistance to temperature and media resistance.
- Very good wear resistance from room temperature up to high temperatures
- Excellent coefficient of friction
- Low moisture absorption
- Good wear resistance under water
- Very high media resistance
- Mould-resistant according to DIN EN ISO 846
Typical application areas:
When to use it?
- When maximum service life is required, influenced by temperature and humidity
- When low coefficient of friction at high temperature is important
- When aggressive cleaning is required
- For under bonnet applications
Certificates and standards