iglidur® IC-02PF: PTFE-free coating powder for wear-resistant surfaces
iglidur® IC-02PF is a black, PTFE-free coating powder for durable and wear-resistant gliding surfaces. The tribologically optimised coating improves sliding performance and protects metal components directly from wear. This can increase the service life of existing components and reduce the need for part replacement.
The coating powder is PFAS-tested and suitable for coating metal surfaces. Corrosion protection was confirmed in the 480-hour salt spray test according to DIN EN ISO 9227. With iglidur® IC-02PF, existing components can be specifically provided with a wear-resistant and gliding-optimised surface.
Your advantages with iglidur® IC-02PF:
- PTFE-free coating powder for less wear
- PFAS-tested
- Tribologically optimised for friction and wear
- Improved sliding properties of coated surfaces
- Direct wear protection for metal components
- Extends the service life of existing components
- Reduces the need for component replacement
- Corrosion protection in the 480-hour salt spray test according to DIN EN ISO 9227
- Black coating