dryspin trapezoidal lead screw according to DIN 103 7e made of stainless steel | Right-hand thread

PTGSG-08X1.5-01-R-ES product image
igus-icon-lupe
PTGSG-08X1.5-01-R-ES technical drawing
igus-icon-lupe
1 from 2
PTGSG-08X1.5-01-R-ES product image
PTGSG-08X1.5-01-R-ES technical drawing
  • Outer diameter: 8-50mm
  • Pitch: 1.5-8mm
  • Single start
  • Material: stainless steel
  • Thread direction: right hand
  • Self-locking
  • Our dryspin dimensions are suitable for 1:1 replacement: DS10x2, DS10x3, DS12x3, DS14x4 and DS18x4
igus-icon-lieferzeitPTGSG-08X1.5-01-R-ES
TR08X1.5