igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglidur J
- Thread direction: Left-hand thread
- Thread type: dryspin: highest efficiency
- Version: Standard
- Cylindrical lead screw nut
igus-icon-lieferzeit-dotDST-JSLM-1812DS8X10
18
12
DS8X10
Lead screw nut made of iglidur J - high efficiency at all speeds
Our lead screw nut made of the high-performance polymer iglidur J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency.
Other benefits: