At igus®, Apiro® stands for inexpensive worm gears and flexible, customer-specific solutions. The modular gearbox system offers a wide range of products based on the combination of various designs on input and output of the gearbox, different transmission ratios and a wide range of accessories. In addition to worm gears, the modular gearbox system also includes bevel gears and linear gears.
A modular design and the simple connection of individual components allow the cost-effective solution of an infinite number of applications. Hence the name: "Apiro" is the Greek word for "infinite".
Apiro® can also be used to implement special solutions quickly and with little cost.
General Properties:
- Dry running worm gear
- Lightweight and efficient with motion plastics
- Cost-effective
- Up to 2.5Nm in continuous operation
- Application temperature: +5°C to +50°C
- Resistant to dirt
- Flexible use in modular gearbox systems
- Manual or motor drive possible
- Service life tested in the laboratory
There is a wide range of applications for Apiro® gears, from a simple hand-driven pivoting movement to automated format adjustment in the packaging industry to complex robotic kinematics.
Application areas:
- Format adjustments in the beverage industry
- Lane adjustments in the packaging industry
- Pivoting movement for cameras and scanners
- Turntable drive in the medical industry
- Component in robotic kinematics
- Synchronisation of linear axes
You can find specific application examples, including a parts list for reproducing them, here.
Single USP:
Worm gear with rotary disc for turntable applications. The drive pin enables a direct drive connection. Available transmissions: 4:1, 8:1, 32:1, 64:1.
Worm gear with coupling for the variable connection of shafts to the output. The drive pin enables a direct drive connection. Available transmissions: 4:1, 8:1, 32:1, 64:1.
The standard version among Apiro gearboxes. The drive pin enables a direct drive connection. Available transmissions are: 4:1, 8:1, 32:1, 64:1 and others on request.