readycable® resolver cable suitable for Beckhoff ZK4530-8010-xxxx, basic cable TPE 6.8 x d

MAT9920306 product image
igus-icon-lupe
  • For extremely heavy duty applications
  • TPE outer jacket
  • Overall shield
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9920306
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.