readycable® fan cable suitable for Lenze EYL002VxxxxL01J01, linking cable PVC 6.8xd

MAT9130044 product image
igus-icon-lupe
1. Pressure-extruded, gusset-filling, oil-resistant PVC mixture 2. Mechanically high-quality TPE or PVC mixture 3. Fine stranded wire conductor made of bare copper wires 4. High tensile strength centre element
igus-icon-lupe
1 from 2
MAT9130044 product image
1. Pressure-extruded, gusset-filling, oil-resistant PVC mixture 2. Mechanically high-quality TPE or PVC mixture 3. Fine stranded wire conductor made of bare copper wires 4. High tensile strength centre element
  • For heavy-duty applications
  • PVC outer jacket
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil resistant (following DIN EN 50363-4-1)
  • CFRIP®
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9130044
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.