readycable® fan cable suitable for Lenze EYL002VxxxxA00J02, extension cable TPE 5xd

MAT9120043 product image
igus-icon-lupe
1. Pressure-extruded, gusset-filling, halogen-free TPE mixture 2. Mechanically high-quality TPE mixture 3. Stranded conductor in especially bend-resistant version consisting of bare copper wires 4. High tensile strength centre element
igus-icon-lupe
1 from 2
MAT9120043 product image
1. Pressure-extruded, gusset-filling, halogen-free TPE mixture 2. Mechanically high-quality TPE mixture 3. Stranded conductor in especially bend-resistant version consisting of bare copper wires 4. High tensile strength centre element
  • For heaviest duty applications
  • TPE outer jacket
  • Coolant-resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • CFRIP®
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9120043
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.