igus-icon-lupe
- High-grade formulated polyamide
- Self-extinguishing
- Free of halogens, phosphorus and cadmium
- Outstanding impact resistance Temperature range: -40°C to +105°C; short-term: +160°C
- IP66 (VWD): Fitting with pre-assembled universal security locks (AFN2)
- IP68 (VWV): Fitting with oval locks (OVN2), tube and thread seal (NVN3, SVN4)
- Color: grey
igus-icon-lieferzeitI-SVBV-P213