chainflex® bus cable CFBUS.LB

Phase-out model
CFBUS.LB.004 product image
igus-icon-lupe

1. 
Pressure extruded TPE mixture<br>2. Highly flexible copper shield braiding<br>3.
 Gusset-filling extruded<br>4. Cores wound in especially short pitch length<br>5. Very flexible, fine stranded wire
igus-icon-lupe
play iconCFBUS.LB.004 video
igus-icon-lupe
1 from 3
CFBUS.LB.004 product image

1. 
Pressure extruded TPE mixture<br>2. Highly flexible copper shield braiding<br>3.
 Gusset-filling extruded<br>4. Cores wound in especially short pitch length<br>5. Very flexible, fine stranded wire
CFBUS.LB.004 video
  • For heavy-duty applications
  • TPE outer jacket
  • Overall shield
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • PVC-free
  • UV-resistant
  • Halogen-free
  • Guarantee up to 4 years
igus-icon-lieferzeitCFBUS.LB.004
(4x0,25)C
Profibus (1x2x0,64 mm)
igus-icon-info

This part is a discontinued model.