My contact person
OEM Finland OY

Fiskarsinkatu 3

20750 Turku

+358 207499499
+358 207499456

robolink® D High End robot joint, size 30, symmetrical

Product description
[[robolink® D robot joint with two PRT slewing ring bearings Slewing ring bearing (iglidur® PRT) with plastic housing. The drive component is a motor with worm gear. As a result the central hole remains free for feeding through cables, for example. The articulated joints can be ordered with or without motor.
  • Self-locking drive
  • Standard motor option: stepper motor NEMA17 / 23 / 23XL
  • INI kit for zero position optionally adaptable
  • 2 pcs. PRT design 01 (PRT-01-xx), aluminium worm shaft (AL hard-anodised), high rigidity
Technical data
Downloads