chainflex® motor cable CF300.UL.D

CF300.UL.40.01.D product image
igus-icon-lupe
1. Pressure extruded, flame-retardant TPE mixture
2. Mechanically high-quality TPE mixture
3. Braided conductor in an especially bend-resistant version made of bare copper wires
igus-icon-lupe
1. Pressure-extruded, halogen-free TPE mixture 2. Mechanically high-quality TPE mixture 3. Braided conductor in especially flexurally strong version made of bare copper wires
igus-icon-lupe
play iconCF300.UL.40.01.D video
igus-icon-lupe
1 from 4
chainflex® motor cable CF300.UL.D
1. Pressure extruded, flame-retardant TPE mixture
2. Mechanically high-quality TPE mixture
3. Braided conductor in an especially bend-resistant version made of bare copper wires
1. Pressure-extruded, halogen-free TPE mixture 2. Mechanically high-quality TPE mixture 3. Braided conductor in especially flexurally strong version made of bare copper wires
chainflex® motor cable CF300.UL.D
igus-icon-arrow-left
igus-icon-arrow-right
  • For extremely heavy duty applications
  • TPE outer jacket
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Guarantee up to 4 years
igus-icon-lieferzeit-dotCF300.UL.40.01.D
1x4,0