My contact person
OEM Finland OY

Fiskarsinkatu 3

20750 Turku

+358 207499499
+358 207499456

SCHWERING MASCHINENBAU

Pivot arm for telephone

Main criteria for the application

Lubricant free

Corrosion-free




By the lubricant-free and corrosion-free properties of our iglidur® G, they are ideal for application in the pivot arms of telephone, monitors and other electronic devices.

iglidur® G

 

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® G plain bearing 80 MPa -40°C / +220°C Matt gray 0,08-0,15

More on applied products here
Further interesting applications from extremely diverse areas can be found here.