My contact person
OEM Finland OY

Fiskarsinkatu 3

20750 Turku

+358 207499499
+358 207499456

ZUNHAMMER GmbH LIQUID MANURE TECHNOLOGY

Axle bearing

Main criteria for the application

edge load

wear resistance




The edge load is frequently a deciding factor for or against the use of bearings particularly in axle bearings for agricultural vehicles. iglidur® G bearings fulfill this requirement with additional advantages such as high resistance to wear, low costs, resistance to corrosion and high insensitivity to dirt accumulation.

iglidur® G

 

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® G plain bearing 80 MPa -40°C / +220°C Matt gray 0,08-0,15

More on applied products here
Further interesting applications from extremely diverse areas can be found here.