iglidur® G, two hole flange bearing, mm

The all-round classic with an excellent price-performance ratio

iglidur® G, two hole flange bearing, mm
iglidur® G, two hole flange bearing, mm drawing
1 from 2
iglidur® G, two hole flange bearing, mm
iglidur® G, two hole flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GFL-25
  • Material: iglidur® G
  • Shape: Flange bearings
  • Dimensions:
    • d1 25 mm
  • More iglidur® G parts
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
iglidur® - maintenance-free two hole flange bearing

With this type, it is possible to use iglidur® high-performance plain bearings where no precisely toleranced housing bores are possible. The design means that high loads are possible with minimal demands on the precision of the housings.

iglidur® G two hole flange bearing covers an extremely wide range of different requirements. This is why the material is rightly described as universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
  • Wear-resistant
  • Lightweight
  • Lubrication-free
 
When to use it?
  • If a bolted two hole flange bearing is required
  • If a clip bearing solution as a sheet metal feed-through is not sufficient
  • If very coarse housing tolerances are present
  • If the press fit of a press-fit bearing is not sufficient as locating spigot
When not to use it?
  • If additional angle compensation is required
  • If a screw connection is not possible
  • If a long guide length is required
Use our filter options to find the suitable product

Assembly

Depending on the loads, different types of mounting can be considered. With low radial loads, it is sufficient to simply mount iglidur® flange mounted bearings to a surface with two screws. For higher radial loads, it is recommended to support the iglidur® flange mounted bearing on the reinforced side in the load direction in a hole. Large tolerances are permissible for this hole, since it is only important to additionally support the iglidur® flange mounted bearing. In order to support even higher radial loads, the iglidur® flange mounted bearing can be pressed in with the longer side in a hole with H tolerance. The additional screw connection secures the seat of the bearing in the housing. No special tools or devices are required for the assembly of the iglidur® maintenance-free flange mounted bearings. It is also easy to align the bearings on shafts with multiple bearings during assembly.
Unsure if it fits?

Consulting

I look forward to answering your questions

Shipping and consultation