igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
40 mm
Max. cable diameter
36 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
40 mm
Bend radius [R]
63 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EUR 3.63 / Chain linkplus VAT and shipping chargesEUR 130.68
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : E6.40.040.063.0EUR 130.68
Energy chain E6.40 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 40mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitE6.40.040.063.04063