iSet zig-zag

Energy chain system: zig-zag

Complete set includes:
e-chains series E4.28, mounting brackets, separators, strain relief, zig-zag basket, optionally with steel safety cable according to DIN EN 17206

Dimensions:
basket width: 410mm
basket length: 2,000mm
connection height moving end: 620 - 1,350mm

Industry sectors:
theatre, lifting applications

Parts list


Article designationExample picture
Chain links:
E4.28.150.100.0
E4.1_E4-28-10-SA_0008.tif
Mounting bracket set
 
E4.1_E4-420-10-SA_0322.tif
Separators, every 4th chain link
6x 28.2.1 separator, narrow
1x 28.8.1 notch separator
ECS_PROD_28-8_separator_1.tif
Zig-zag basket
ECS_PROD_iset_zig-zag_basket.tif

Features and benefits

The new standard in the theatre and stage technology industry features greatly reduced weight on trusses; modular design and travel lengths of 5-15 metres. The new system is rounded off with fasteners for trusses, a support plate on the moving end, and an optional safety package that can be ordered based on DIN EN 17206 and DGUV Principle 315-390.
  • Price reduced by up to 30% compared to the previous design
  • Save up to 20% cost
  • Low-maintenance and modular system

More information


iSets

Overview of other complete energy chain sets

Knowledge base

All important information about energy chain systems


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH